??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-103-03/L-SA1
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS M-103-03/L-SA1
VERF
Availability
Available
BC
Order code
BIS01A1
TC
Product identifier
BIS M-103-03/L-SA1
PX
Product view
56907_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.001 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = Ø 8.1 x 4.9 mm, UID serial number, read-only = 8 Byte, User data, read/write = 112 Byte, Memory type = EEPROM, Antenna type = round, Installation = metal-free (clear zone), Storage temperature = -40...85 °C, Ambient temperature = -20...85 °C, Housing material = PEEK, Natural, IP rating = IP68, Approval/Conformity = CE, UKCA, WEEE, Ecolab
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.